IESNA:LM-63-2002
[TEST]P951966
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-950-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29771
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4643.7 4359.8 4113.6 3822.2 3530.7 3350.3 3286.3 3295.7 3350.3 3419.8
3745.1 4754.7 6394.1 8037.2 9699.2 10972 12096.3 12979.9 13884.2 14465.2
14508.4 13788.3 10571.6 9210.4 7663.1 5207.8 3226.2 2549.4 1712.7 902.4
451.2 342.2 218.1 127.8 50.8 0 0
4643.7 4399.3 4153 3863.5 3568.3 3386 3318.3 3312.7 3359.7 3423.6
3673.6 4549.7 6125.2 7971.4 9565.7 10891.2 12058.7 13068.3 13914.3 14585.5
14735.9 14141.8 11034 9443.5 7969.6 5540.5 3434.9 2645.2 1771 947.5
526.4 413.6 282 184.2 120.3 28.2 0
4643.7 4393.7 4162.4 3888 3600.3 3421.7 3346.5 3331.5 3361.5 3419.8
3583.4 4226.4 5576.2 7337.9 9046.8 10569.7 11949.6 13130.3 14164.3 15025.4
15341.3 15079.9 14096.7 11082.9 9295 6858.4 4303.4 3098.3 2254.2 1317.9
887.4 733.2 641.1 533.9 366.6 63.9 0
4643.7 4420 4198.2 3959.4 3701.8 3510.1 3425.5 3391.6 3402.9 3448
3528.9 3863.5 4758.4 6206.1 7928.2 9648.4 11342.4 12961.1 14408.7 15455.9
16091.4 16177.9 15707.9 14891.9 13557.1 11263.4 9197.2 7061.5 4734 2192.1
1113 733.2 554.6 366.6 144.8 0 0
4643.7 4429.4 4243.3 4042.1 3833.4 3673.6 3577.7 3540.1 3534.5 3570.2
3630.4 3754.5 4153 5049.8 6431.7 8071.1 9904.1 11793.6 13669.9 15247.3
16396 17016.4 17040.8 16587.7 15973 15132.6 13957.5 11932.7 8877.6 5361.9
2289.9 797.1 332.8 186.1 73.3 5.6 0
4643.7 4467 4301.6 4162.4 4012 3891.7 3825.9 3795.8 3792.1 3820.3
3874.8 3953.8 4119.2 4487.7 5237.8 6396 7911.3 9640.9 11449.5 13243.1
14950.2 16396 17492 17933.9 17977.1 17956.4 17979 17471.4 15128.8 10753.9
5997.4 2019.2 513.3 189.9 47 3.8 0
4643.7 4504.6 4378.7 4288.4 4217 4170 4160.6 4177.5 4211.3 4256.4
4324.1 4418.1 4540.3 4743.4 5081.8 5660.8 6561.4 7772.2 9137.1 10603.5
12197.8 13846.6 15452.2 16903.6 18185.8 19236.7 20336.6 21434.5 21413.8 18050.4
11208.9 4747.1 1237.1 349.7 105.3 7.5 0
4643.7 4555.4 4480.2 4436.9 4431.3 4457.6 4512.1 4606.1 4696.4 4805.4
4952.1 5100.6 5249.1 5450.3 5713.5 6121.5 6753.2 7640.5 8680.2 9907.9
11306.7 12705.4 14162.5 15549.9 17339.8 19182.2 21419.5 23523.3 24579.9 23316.5
18383.2 10026.3 2808.8 597.9 127.8 9.4 0
4643.7 4611.8 4585.5 4611.8 4666.3 4756.5 4871.2 5006.6 5134.4 5277.3
5433.4 5591.3 5758.6 5980.5 6271.9 6694.9 7281.5 8099.3 9116.4 10295.2
11718.4 13233.7 14922 16758.8 18749.8 20962.6 23297.7 25495.4 26627.2 25501.1
20071.5 9248 1964.7 509.5 105.3 9.4 0
4643.7 4609.9 4602.4 4636.2 4702 4807.3 4938.9 5066.8 5215.3 5352.5
5506.7 5657.1 5830.1 6036.9 6335.8 6766.3 7366.1 8185.8 9223.6 10496.4
11940.2 13523.2 15249.1 17164.9 19206.7 21453.3 23795.9 25890.3 26824.6 25204
18920.9 7700.7 1494.6 396.7 79 7.5 0
4643.7 4647.5 4677.6 4781 4906.9 5078 5284.8 5491.6 5696.6 5903.4
6104.5 6320.7 6552 6864.1 7319.1 7901.9 8616.3 9526.2 10616.7 11838.7
13143.5 14497.1 15959.8 17341.6 18608.8 19682.3 20513.3 20767.1 19842.1 16960
10881.8 3194.2 580.9 178.6 45.1 15 0
4643.7 4664.4 4720.8 4833.6 4995.3 5198.4 5422.1 5657.1 5888.3 6098.9
6303.8 6503.1 6715.6 6975 7285.2 7706.3 8266.6 8949.1 9714.2 10505.8
11306.7 12113.2 12895.3 13513.8 13837.2 13841 13545.8 12876.5 11500.3 9552.6
6198.5 2081.2 464.4 152.3 58.3 22.6 0
4643.7 4668.2 4737.7 4850.5 5017.9 5207.8 5408.9 5602.6 5766.1 5890.2
5961.7 6006.8 6021.8 6044.4 6089.5 6162.8 6358.3 6773.8 7300.3 7815.4
8151.9 8306.1 8276 7856.8 6935.5 5717.3 4365.5 2861.4 1665.7 898.7
481.3 212.4 88.4 35.7 13.2 1.9 0
4643.7 4679.5 4720.8 4799.8 4858.1 4890 4893.8 4818.6 4681.3 4446.3
4115.4 3701.8 3231.8 2758 2301.2 1874.4 1492.8 1235.2 1145 1133.7
1145 1137.4 1022.8 810.3 579.1 387.3 257.6 195.5 161.7 131.6
101.5 63.9 26.3 11.3 3.8 0 0
4643.7 4681.3 4671.9 4608 4470.8 4262.1 3978.2 3568.3 3032.5 2410.2
1829.3 1353.6 1009.6 827.2 761.4 748.3 738.9 727.6 708.8 688.1
656.1 586.6 483.2 376 289.5 229.4 182.4 142.9 110.9 82.7
54.5 26.3 11.3 3.8 0 0 0
4643.7 4655 4555.4 4314.7 3951.9 3480 2837 2132 1530.4 1111.1
889.3 793.4 735.1 686.2 643 607.3 588.5 567.8 549 530.2
500.1 447.5 379.8 308.3 242.5 193.6 156 120.3 90.2 62
32 15 5.6 0 0 0 0
4643.7 4621.2 4391.8 3989.5 3429.2 2733.6 1932.7 1321.7 987 872.3
815.9 763.3 697.5 618.5 537.7 470 419.3 396.7 411.7 434.3
434.3 408 361 300.8 236.9 188 146.6 114.7 84.6 56.4
35.7 15 5.6 0 0 0 0
4643.7 4608 4267.7 3696.2 2932.9 2030.5 1325.4 983.3 893 844.1
793.4 721.9 637.3 547.1 460.6 387.3 327.1 297 283.9 280.1
282 282 274.5 250 220 188 157.9 126 101.5 80.8
60.2 35.7 7.5 0 0 0 0
4643.7 4602.4 4166.2 3489.4 2583.2 1656.3 1088.6 926.9 876.1 829.1
765.2 682.5 592.2 500.1 421.1 355.3 314 291.4 276.4 263.2
250 238.8 229.4 218.1 203 182.4 156 131.6 112.8 92.1
67.7 41.4 7.5 0 0 0 0
4643.7 4579.8 4074.1 3303.3 2310.6 1413.8 990.8 909.9 866.7 812.2
742.6 665.5 582.8 492.6 413.6 355.3 319.6 300.8 287.6 276.4
261.3 250 236.9 223.7 206.8 178.6 142.9 122.2 101.5 80.8
56.4 26.3 3.8 0 0 0 0
4643.7 4577.9 4045.9 3233.7 2199.7 1323.6 960.7 902.4 862.9 804.7
733.2 661.8 584.7 500.1 419.3 357.2 323.4 304.6 289.5 278.2
267 253.8 238.8 221.8 197.4 159.8 116.6 97.8 79 58.3
37.6 13.2 0 0 0 0 0
4643.7 4581.7 4029 3205.5 2152.7 1295.4 960.7 900.5 859.2 802.8
729.5 658 584.7 498.2 417.4 355.3 323.4 304.6 291.4 280.1
268.8 253.8 238.8 221.8 195.5 154.2 112.8 95.9 75.2 56.4
33.8 11.3 0 0 0 0 0
